Plastic tube Anaconda Sealtite® CNP 1 1/2
Part no. 91264
Item Details Plastic tube Anaconda Sealtite® CNP 1 1/2
- Part no.
- 91264
- Item description
- Plastic tube Anaconda Sealtite® CNP 1 1/2
- Outer Ø mm (approx.)
- 52.4
- Colour
- orange
- trade size inch
- 1 1/2
- Inner Ø mm
- 40.7
- Metres per Packaging Unit
- 15
- Cut-to-length service available
- no
- EAN / GTIN
- 4060892390173
- Customs tariff number
- 39173900
Technical Data Plastic tube Anaconda Sealtite® CNP 1 1/2
Plastic tube | |
Temperature range | -20°C to +60°C short term up to +80°C |
Protection class | IP 67 |
Details Plastic tube Anaconda Sealtite® CNP 1 1/2
Cable Structure
-
- Material: Polyvinyl chloride (PVC)
-
- Outer sheath material: Special polyvinyl chloride (PVC)
-
- with woven nylon insert
Properties
-
- resistant to: oil, greases
Notes
-
- Suitable connection glands:
- LT-CNP and LT-CNP-E
Application
-
- Fully plastic.
- Extremely abrasion-resistant plastic tube for heavy-duty applications.
Downloads Plastic tube Anaconda Sealtite® CNP 1 1/2
Accessories
Products that match this product