Anaconda Sealtite® CNP orange 23,4 mm
Part no. 91260
Item Details Anaconda Sealtite® CNP orange 23,4 mm
- Part no.
- 91260
- Item description
- Anaconda Sealtite® CNP orange 23,4 mm
- Trade size inch
- 1/2
- Inner-Ø ca. mm
- 16.1
- Outer-Ø ca. mm
- 23.4
- PU/m
- 60
- Cut-to-length service available
- no
- EAN/GTIN
- 4060892390135
- customs tariff number
- 39173900
Technical Data Anaconda Sealtite® CNP orange 23,4 mm
Protection class | IP 67 |
Temperature range | -20°C up to +60°C temporary up to +80°C |
Details Anaconda Sealtite® CNP orange 23,4 mm
Cable Structure
-
- PVC
-
- Outer sheath material: PVC with woven nylon insert
Properties
-
- UV-resistant
Notes
-
- Suitable connection glands: LT-CNP and LT-CNP-E
Application
-
• Full plastic, UL/CSA approval. Extremely abrasion-resistant plastic tube for heavy-duty applications. Construction: Neoprene internal tube with nylon weave and abrasion-proof special PVC sheath. Very good UV- and oil-resistance.
Downloads Anaconda Sealtite® CNP orange 23,4 mm
Accessories
Products that match this product