![AGDR-PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90890_1520x1160.jpg)
![AGDR-PE](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M90890_1520x1160.jpg)
AGDR-PE M25 x 1.5
Part no. 90893
Item Details AGDR-PE M25 x 1.5
- Part no.
- 90893
- Item description
- AGDR-PE M25 x 1.5
- Outer Ø mm (approx.)
- 31
- Thread type
- metric
- Pieces per Packaging Unit
- 500
- anbruchfähig
- no
- EAN/GTIN
- 4060892374067
- Customs tariff number
- 39269097
Technical Data AGDR-PE M25 x 1.5
PE threaded connection ring | |
Temperature range | -30°C to +70°C |
Details AGDR-PE M25 x 1.5
Cable Structure
-
- Material: Polyethylen (PE)
Properties
-
- halogen-free
-
- phosphor-free
-
- cadmium-free
Notes
-
- Legend:
- Dimensions
- D - Outer diameter
- d - Inner diameter
- S - Strength
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For sealing against water and dust.
Downloads AGDR-PE M25 x 1.5
Accessories
Products that match this product