Adapter round PG 21 / M25 x 1.50
Part no. 94102
Item Details Adapter round PG 21 / M25 x 1.50
- Part no.
- 94102
- Item description
- Adapter round PG 21 / M25 x 1.50
- Outer Ø mm (approx.)
- 30
- Thread length mm
- 7.0
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892376092
- Customs tariff number
- 74122000
Technical Data Adapter round PG 21 / M25 x 1.50
Nickel plated round brass adapter | |
Temperature range | up to +200°C |
Details Adapter round PG 21 / M25 x 1.50
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads Adapter round PG 21 / M25 x 1.50
Accessories
Products that match this product