![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_PF_1520x1160.jpg)
![Adapter round](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904343_PF_1520x1160.jpg)
Adapter round M25 x 1.50 / PG 13.5
Part no. 904348
Item Details Adapter round M25 x 1.50 / PG 13.5
- Part no.
- 904348
- Item description
- Adapter round M25 x 1.50 / PG 13.5
- Outer Ø mm (approx.)
- 27
- Thread length mm
- 7.5
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892376702
- Customs tariff number
- 74122000
Technical Data Adapter round M25 x 1.50 / PG 13.5
Nickel plated round brass adapter | |
Temperature range | up to +200°C |
Details Adapter round M25 x 1.50 / PG 13.5
Cable Structure
-
- Material: Brass, nickel plated
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction
Downloads Adapter round M25 x 1.50 / PG 13.5
Accessories
Products that match this product