Adapter PA-ATEX black PG 21 / M32 x 1.50 - high-profile design

Adapter PA-ATEX black PG 21 / M32 x 1.50 - high-profile design Part no. 904481
  • Halogen-free (LS0H)

Item Details

Part no.
904481
Item description
Adapter PA-ATEX black PG 21 / M32 x 1.50 - high-profile design
Colour
black (RAL 9005)
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892372445
Customs tariff number
39269097

Technical Data

PA EX adapter
Temperature range -20°C to +70°C
Protection class IP 66

Details

Cable Structure

      • Material: Polyamide (PA)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Approval: PTB 04 ATEX 1040 X
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SI - Size of the internal thread

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Installation technology<br />• Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible