Adapter hexagonal PG 7 / M12 - high-profile design
Part no. 904332
Item Details Adapter hexagonal PG 7 / M12 - high-profile design
- Part no.
- 904332
- Item description
- Adapter hexagonal PG 7 / M12 - high-profile design
- Thread length mm
- 5.0
- Spanner size mm
- 14
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892376559
- Customs tariff number
- 74122000
Technical Data Adapter hexagonal PG 7 / M12 - high-profile design
Nickel plated hexagonal brass adapter | |
Temperature range | up to +200°C |
Details Adapter hexagonal PG 7 / M12 - high-profile design
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads Adapter hexagonal PG 7 / M12 - high-profile design
Accessories
Products that match this product