![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_1520x1160.jpg)
![Adapter hexagonal](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M904296_1520x1160.jpg)
Adapter hexagonal M16 x 1.50 / PG 7
Part no. 904296
Item Details Adapter hexagonal M16 x 1.50 / PG 7
- Part no.
- 904296
- Item description
- Adapter hexagonal M16 x 1.50 / PG 7
- Thread length mm
- 6.5
- Spanner size mm
- 17
- Pieces per Packaging Unit
- 100
- anbruchfähig
- no
- EAN/GTIN
- 4060892376191
- Customs tariff number
- 74122000
Technical Data Adapter hexagonal M16 x 1.50 / PG 7
Nickel plated hexagonal brass adapter | |
Temperature range | up to +200°C |
Details Adapter hexagonal M16 x 1.50 / PG 7
Cable Structure
- Material: Brass, nickel plated
Notes
- Legend:
- Dimensions
- TD - Thread Diameter
- SI - Size of the internal thread
Application
- Machine and plant construction
- Robotics
- Automation technology
- Vehicle construction and shipbuilding
- Railway technology
- Installation technology
- Control cabinet construction
Downloads Adapter hexagonal M16 x 1.50 / PG 7
Accessories
Products that match this product