![A-LiY(StE)YÖ](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32597_PF_1520x1160.jpg)
![A-LiY(StE)YÖ](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M32597_PF_1520x1160.jpg)
A-LiY(StE)YÖ black 8 x 0,75 mm²
Part no. 32599
Item Details A-LiY(StE)YÖ black 8 x 0,75 mm²
- Part no.
- 32599
- Item description
- A-LiY(StE)YÖ black 8 x 0,75 mm²
- Outer Ø mm (approx.)
- 11
- Cu-weight kg/km
- 68.0
- Weight kg/km (approx.)
- 169.0
- Copper base in EUR / 100 kg
- 100
- Metres per Packaging Unit
- 100, 152, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892272691
- Customs tariff number
- 85444995
Technical Data A-LiY(StE)YÖ black 8 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |
Details A-LiY(StE)YÖ black 8 x 0,75 mm²
Cable Structure
-
- Sheath colour: black