ZES PG 42 (CD 31.0-40.0 mm)
Part no. 90577
Item Details ZES PG 42 (CD 31.0-40.0 mm)
- Part no.
- 90577
- Item description
- ZES PG 42 (CD 31.0-40.0 mm)
- Thread type
- Cable Ø from / to mm
- 31.0 - 40.0
- Thread length mm
- 10.0
- Spanner size mm
- 57
- Pieces per Packaging Unit
- 5
- anbruchfähig
- no
- EAN/GTIN
- 4060892369629
- Customs tariff number
- 85389099
Technical Data ZES PG 42 (CD 31.0-40.0 mm)
Nickel plated hexagonal brass strain relief gland | |
Temperature range | -20°C to +60°C |
Protection class | IP 54 |
Details ZES PG 42 (CD 31.0-40.0 mm)
Cable Structure
-
- Material: Brass, nickel plated
-
- Seal: cuttable sealing ring, Nitrile butadiene rubber (NBR)
-
- Thrust rings: Galvanised steel
-
- with cuttable sealing ring
Properties
-
- optimum strain relief
Tests
-
- Test standard EN 62444
Notes
-
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
Downloads ZES PG 42 (CD 31.0-40.0 mm)
Accessories
Products that match this product