Y-CY-OZ transparent 5 x 0.5 mm² Part no. 16171
  • EAC certification
  • VDE certification
  • Length marking in metres
  • UKCA certification
  • largely oil resistant
  • transparent outer sheath
  • with PVC inner sheath for increased mechanical strength
  • EMC-preferred type
  • versatile use in many industries, particularly in machine and plant construction

Item Details

Part no.
16171
Item description
Y-CY-OZ transparent 5 x 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
8.6
Cu-weight kg/km
66.0
Weight kg/km (approx.)
108.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892025150
Customs tariff number
85444995

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 4000 V
Breakdown voltage 8000 V
Mutual capacitance core/core at 800 Hz
0.5 - 2.5 mm²: approx.150 pF/m
Mutual capacitance core/screen at 800 Hz
0.5 - 2.5 mm²: approx. 270 pF/m
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: PVC, compound type Z 7225
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor (OZ)
      • Cores stranded in layers with optimal lay lengths
      • Inner sheath: PVC
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: PVC
      • Sheath colour: transparent
      • Length marking: in metres

Properties

      • largely resistant to: oil,
      • for details, see "Technical Information"
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC
      • VDE-Reg.-No. 7032, valid for temperature range up to +70°C

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Used for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry rooms, however, not suitable for outdoor use. Used as a connection and control cable in measurement and control technology, in machine and machine tool construction, in conveyers and production lines, in computers, as well as signal cables in electronics. Due to the high screening density, interference-free transmission of signals or pulses is ensured. The PVC inner sheath increases the mechanical load capacity of the cable; the transparent PVC outer sheath makes the tinned copper braid optically effective. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible