UNI-DICHT-VK-PVDF M20 x 1.5
Part no. 904242
Item Details UNI-DICHT-VK-PVDF M20 x 1.5
- Part no.
- 904242
- Item description
- UNI-DICHT-VK-PVDF M20 x 1.5
- Thread type
- metric
- Thread length mm
- 9.0
- Spanner size mm
- 24
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892360572
- Customs tariff number
- 39269097
Technical Data UNI-DICHT-VK-PVDF M20 x 1.5
PVDF gland body | |
Temperature range | -40°C to +150°C |
Details UNI-DICHT-VK-PVDF M20 x 1.5
Cable Structure
- Material: Polyvinylidenfluorid (PVDF)
Properties
- phosphor-free
- cadmium-free
- large temperature range
Tests
- Test standard EN 62444
Notes
- Use short-sized inserts when using gland bodies of size M12x1.5 or M20x1.5.
- Legend:
- Dimensions
- TD - Thread Diameter
- TL - Thread Length
- SZ - Spanner Size
Application
- chemical industry
- Food and beverage industry
- Machine and plant construction
- Automation technology
- Installation technology
- Control cabinet construction
- For populating with inserts made of TPE or silicone. For use in chemical industry, at high temperatures, or long lasting UV-stress.