TUBEFLEX-Y grey 40 x AWG 28 Part no. 45142
  • UKCA certification

Item Details

Part no.
45142
Item description
TUBEFLEX-Y grey 40 x AWG 28
Outer Ø mm (approx.)
10.7
Cu factor per km
38.7
Weight kg/km (approx.)
101.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892169960
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible