TRAYCONTROL® 500 grey 20 G 12 AWG
Part no. 63184
Item Details TRAYCONTROL® 500 grey 20 G 12 AWG
- Part no.
- 63184
- Item description
- TRAYCONTROL® 500 grey 20 G 12 AWG
- Outer Ø mm (approx.)
- 23.3
- Cu factor per km
- 635.5
- Weight kg/km (approx.)
- 1024.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018732
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 20 G 12 AWG
All technical data can be found in the data sheet in the Downloads section |