TRAYCONTROL® 500 grey 61 G 18 AWG
Part no. 63106
Item Details TRAYCONTROL® 500 grey 61 G 18 AWG
- Part no.
- 63106
- Item description
- TRAYCONTROL® 500 grey 61 G 18 AWG
- Outer Ø mm (approx.)
- 25.2
- Cu factor per km
- 563.9
- Weight kg/km (approx.)
- 1071.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018251
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 61 G 18 AWG
All technical data can be found in the data sheet in the Downloads section |