TRAYCONTROL® 500 grey 34 G 18 AWG
Part no. 63102
Item Details TRAYCONTROL® 500 grey 34 G 18 AWG
- Part no.
- 63102
- Item description
- TRAYCONTROL® 500 grey 34 G 18 AWG
- Outer Ø mm (approx.)
- 19.7
- Cu factor per km
- 314.3
- Weight kg/km (approx.)
- 618.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892018213
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500 grey 34 G 18 AWG
All technical data can be found in the data sheet in the Downloads section |