![TRAYCONTROL® 500-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62813_1520x1160.jpg)
![TRAYCONTROL® 500-C](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M62813_1520x1160.jpg)
TRAYCONTROL® 500-C grey 50 G 16 AWG
Part no. 11009567
Item Details TRAYCONTROL® 500-C grey 50 G 16 AWG
- Part no.
- 11009567
- Item description
- TRAYCONTROL® 500-C grey 50 G 16 AWG
- Outer Ø mm (approx.)
- 26.8
- Cu-weight kg/km
- 729,3
- Weight kg/km (approx.)
- 1263
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- EAN / GTIN
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 500-C grey 50 G 16 AWG
All technical data can be found in the data sheet in the Downloads section |