TRAYCONTROL® 300 TP grey 1 x 2 x 0,25 mm² (24 AWG)
Part no. 61939
Item Details TRAYCONTROL® 300 TP grey 1 x 2 x 0,25 mm² (24 AWG)
- Part no.
- 61939
- Item description
- TRAYCONTROL® 300 TP grey 1 x 2 x 0,25 mm² (24 AWG)
- Outer Ø mm (approx.)
- 4.3
- Cu factor per km
- 5.0
- Weight kg/km (approx.)
- 32.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892086083
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300 TP grey 1 x 2 x 0,25 mm² (24 AWG)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300 TP grey 1 x 2 x 0,25 mm² (24 AWG)
Cable Structure
-
- Sheath colour: grey