TRAYCONTROL® 300 grey 25 x 16 AWG (1,31 mm²)
Part no. 62706
Item Details TRAYCONTROL® 300 grey 25 x 16 AWG (1,31 mm²)
- Part no.
- 62706
- Item description
- TRAYCONTROL® 300 grey 25 x 16 AWG (1,31 mm²)
- Outer Ø mm (approx.)
- 18.8
- Cu factor per km
- 314.5
- Weight kg/km (approx.)
- 608.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892085932
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 300 grey 25 x 16 AWG (1,31 mm²)
All technical data can be found in the data sheet in the Downloads section |
Details TRAYCONTROL® 300 grey 25 x 16 AWG (1,31 mm²)
Cable Structure
-
- Sheath colour: grey