TRAYCONTROL® 300-C TP grey 15 x 2 x 20 AWG (0,616 mm²) Part no. 59824
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
59824
Item description
TRAYCONTROL® 300-C TP grey 15 x 2 x 20 AWG (0,616 mm²)
Outer Ø mm (approx.)
20.1
Cu-weight kg/km
232.0
Weight kg/km (approx.)
381.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892096143
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible