TRAYCONTROL® 300-C grey 40 x 18 AWG (0,963 mm²) Part no. 62780
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in feet
  • UKCA certification

Item Details

Part no.
62780
Item description
TRAYCONTROL® 300-C grey 40 x 18 AWG (0,963 mm²)
Outer Ø mm (approx.)
21.2
Cu factor per km
416.0
Weight kg/km (approx.)
773.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892095368
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: grey

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible