TOPFLEX®-PVC grey (10 x 0,14 + 2 x 0,5) 10 x 0,14 mm²
Part no. 22845
Item Details TOPFLEX®-PVC grey (10 x 0,14 + 2 x 0,5) 10 x 0,14 mm²
- Part no.
- 22845
- Item description
- TOPFLEX®-PVC grey (10 x 0,14 + 2 x 0,5) 10 x 0,14 mm²
- Outer Ø mm (approx.)
- 8
- Cu factor per km
- 46.2
- Weight kg/km (approx.)
- 70.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151644
- Customs tariff number
- 85444995
Technical Data TOPFLEX®-PVC grey (10 x 0,14 + 2 x 0,5) 10 x 0,14 mm²
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX®-PVC grey (10 x 0,14 + 2 x 0,5) 10 x 0,14 mm²
Cable Structure
-
- Sheath colour: grey