TOPFLEX®-MOTOR-EMV 103 orange 4 G 2,5 mm² Part no. 22694
  • UL certification
  • CSA certification
  • DESINA-compliant product
  • UV-resistant
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
22694
Item description
TOPFLEX®-MOTOR-EMV 103 orange 4 G 2,5 mm²
Outer Ø mm (approx.)
12.5
Cu-weight kg/km
150.0
Weight kg/km (approx.)
300.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892151750
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible