TOPFLEX® 600 VFD orange 4 x AWG 2
Part no. 63155
Item Details TOPFLEX® 600 VFD orange 4 x AWG 2
- Part no.
- 63155
- Item description
- TOPFLEX® 600 VFD orange 4 x AWG 2
- Outer Ø mm (approx.)
- 31.8
- Cu factor per km
- 1411.0
- Weight kg/km (approx.)
- 2106.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892151453
- Customs tariff number
- 85444995
Technical Data TOPFLEX® 600 VFD orange 4 x AWG 2
All technical data can be found in the data sheet in the Downloads section |
Details TOPFLEX® 600 VFD orange 4 x AWG 2
Cable Structure
-
- Sheath colour: orange