THHN / THWN pink 1 x AWG 1 Part no. 63289
  • UL certification
  • UV-resistant

Item Details

Part no.
63289
Item description
THHN / THWN pink 1 x AWG 1
Outer Ø mm (approx.)
11.4
Cu-weight kg/km
399.0
Weight kg/km (approx.)
449.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892242458
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible