THHN / THWN black 1 x AWG 10 Part no. 63221
  • UL certification
  • UV-resistant

Item Details

Part no.
63221
Item description
THHN / THWN black 1 x AWG 10
Outer Ø mm (approx.)
4.3
Cu factor per km
51.6
Weight kg/km (approx.)
60.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892241772
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible