![Single 602-RC-CY-J / Single 602-RC-CY-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M69631_PF_1520x1160.jpg)
![Single 602-RC-CY-J / Single 602-RC-CY-O](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M69631_PF_1520x1160.jpg)
Single 602-RC-CY-O orange 1 x 300 mm²
Part no. 69654
- 600 V
- EMC-preferred type
Item Details Single 602-RC-CY-O orange 1 x 300 mm²
- Part no.
- 69654
- Item description
- Single 602-RC-CY-O orange 1 x 300 mm²
- AWG (approx.)
- 550 kcmil
- Outer Ø mm (approx.)
- 38
- Cu-weight kg/km
- 3140.0
- Weight kg/km (approx.)
- 4120.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892173448
- Customs tariff number
- 85444995
Technical Data Single 602-RC-CY-O orange 1 x 300 mm²
PVC sheathed single core cable acc. to UL-Std. 758 (AWM) Style 10107, CSA-Std. C22.2 No. 210 - AWM I/II A/B, in alignment with DIN VDE 0285-525-2-31 / DIN EN 50525-2-31 | |
Temperature range | flexible -5°C to +90°C fixed -40°C to +90°C |
Permissible operating temperature of the conductor | +90°C |
Nominal voltage | VDE AC U0/U 600/1000 V UL (AWM) AC 600 V |
Test voltage | 4000 V |
Breakdown voltage | 8000 V |
Coupling resistance | at 30 MHz, approx. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ø fixed 3x Outer-Ø |
Details Single 602-RC-CY-O orange 1 x 300 mm²
Cable Structure
-
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6 / IEC 60228 Class 6
-
- Core insulation: Special-PVC acc. to UL-Std. 1581
-
- Core identification: see datasheet
-
- G = with protective conductor GN-YE,
- x = without protective conductor
-
- Screen: braided screen of tinned copper wires, approx. coverage 85%
-
- Outer sheath: PVC acc. to DIN VDE 0207-5 (compound type YM5), UL-Std. 1581
-
- Sheath colour: orange (RAL 2003), acc. to. DESINA
-
- Length marking: in metres
Properties
-
- largely resistant to: oil
-
- suitable for use in drag chains
-
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
-
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
-
- certifications and approvals:
- EAC
Notes
-
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
-
- for use in energy supply systems:
- 1) the assembly instructions must be observed
- 2) for further application parameters, please refer to the selection tables
- 3) for special applications, we recommend contacting us and using our data entry form for energy supply systems
Application
-
High flexible special single core screened cables for drag chains are used for flexible use for medium mechanical stresses with free movement without tensile stress or forced movements in dry, moist and wet rooms. These two-norm cables primarily designed for exportorientated machinery manufacturer for flexible applications in machineries, machine tools, robot technics, for movable automated machinery parts. These screened cables are particulary suitable for the interference-free transmission in instrumentation and control engineering applications (electromagnetic compatibillity). EMC= Electromagnetic compatibillity; to optimize the EMC features we recommend a large round contact of the copper braiding on both ends. RC= Robotics Cable