SiHF-C-Si redbrown 4 G 0.5 mm² Part no. 23153
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
  • Silicone cable
  • increased temperature resistance
  • tinned wire
  • EMC-preferred type

Item Details

Part no.
23153
Item description
SiHF-C-Si redbrown 4 G 0.5 mm²
AWG (approx.)
20
Outer Ø mm (approx.)
9.2
Cu-weight kg/km
66.5
Weight kg/km (approx.)
131.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892160981
Customs tariff number
85444995

Technical Data

Silicone control and connection cable in alignment with DIN VDE 0250-1, DIN VDE 0285-525-2-83 / DIN EN 50525-2-83
Temperature range flexible -25°C to +180°C
fixed -60°C to +180°C
Permissible operating temperature of the conductor +180°C
Nominal voltage AC U0/U 300/500 V
Test voltage core/core 2000 V
Breakdown voltage 4000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire tinned, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: silicone
      • Core identification acc. to DIN VDE 0293-308,
      • 2 - 5 core(s): colour coded
      • 7 - 25 core(s): black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer,
      • x = without protective conductor
      • Cores stranded in layers with optimal lay lengths
      • Inner sheath: silicone
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Foil wrapping
      • Outer sheath: silicone
      • Sheath colour: redbrown
      • Length marking: in metres

Properties

      • resistant to: ozone, oxygen, weathering effects, alcohols, dilute acids, alkalis, saline solutions, oxidising agents, high molecular weight oils, vegetable and animal fats, plasticisers and clophen, seawater
      • halogen-free
      • high flash point
      • leaves an insulating layer of SiO<sub>2</sub> when exposed to flames
      • no significant changes in dielectric strength and insulation resistance even at higher temperatures

Tests

      • halogen-free acc. to DIN VDE 0482-754-1 / DIN EN 60754-1 / IEC 60754-1
      • corrosiveness of combustion gases acc. to DIN VDE 0482-754-2 / DIN EN 60754-2 / IEC 60754-2
      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • for fixed installation, always install in open, ventilated pipe or duct systems; otherwise, a combination of high temperatures above 90°C and the absence of air would affect the mechanical properties of silicone

Application

    Silicone-rubber-insulated cables are used for all applications where the cable insulation is subjected to high temperature fluctuations. Can also be used at low temperatures down to -60°C because of the excellent weathering resistance of the material. These cables are halogen-free and hence are particularly suitable for applications in iron and steel works, rolling mills, foundries, in aircraft construction and ship building, as well as in cement, glass and ceramic plants. Silicone-rubber-insulated cables have demonstrated proven applications in projector and high-power lighting fixtures as well as all types of heating equipment. An interference-free transmission of signals and pulse is assured by the high screening density. The ideal interference-protected silicone multicore flexible cable for such applications as given above. EMC = Electromagnetic compatibility; to optimize the EMC features we recommend a large round contact of the copper braiding on both ends.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible