SY-JZ transparent 36 G 1 mm²
Part no. 12049
- largely oil resistant
- transparent outer sheath
- with PVC inner sheath
- galvanised steel wire braid to protect against mechanical damages
- versatile use in many industries, particularly in machine and plant construction
Item Details SY-JZ transparent 36 G 1 mm²
- Part no.
- 12049
- Item description
- SY-JZ transparent 36 G 1 mm²
- AWG (approx.)
- 18
- Outer Ø mm (approx.)
- 21.3
- Cu-weight kg/km
- 346.0
- Weight kg/km (approx.)
- 857.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892034596
- Customs tariff number
- 85444995
Technical Data SY-JZ transparent 36 G 1 mm²
PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51 | |
Temperature range | flexible -15°C to +80°C fixed -40°C to +80°C |
Nominal voltage | AC U0/U 300/500 V |
Test voltage core/core | 4000 V |
Breakdown voltage | 8000 V |
Minimum bending radius | flexible 20x Outer-Ø fixed 6x Outer-Ø |
Details SY-JZ transparent 36 G 1 mm²
Cable Structure
- Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
- Core insulation: PVC, compound type Z 7225
- Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
- Protective conductor: starting with 3 cores,
- G = with protective conductor GN-YE, in the outer layer,
- x = without protective conductor (OZ)
- Cores stranded in layers with optimal lay lengths
- Inner sheath: PVC
- Steel wire braid, galvanised
- Outer sheath: PVC
- Sheath colour: transparent
- Length marking: in metres
Properties
- largely resistant to: oil,
- for details, see "Technical Information"
- the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Tests
- flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
- certifications and approvals:
- EAC
- VDE-Reg.-No. 7032, valid for temperature range up to +70°C
Notes
- the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
- cleanroom qualification tested on analog types; please note "cleanroom qualification" in your order
Application
- Used as a connection and control cable for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use in machine tools, plant construction and data technology. Due to the dense braiding, the cable is well protected against mechanical damage. The galvanisation of the braid prevents corrosion and guarantees improved solderability of the braid.