SY-JB transparent 4 G 4 mm² Part no. 12292
  • HAR certification
  • product.icon.logo_dnv
  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
  • galvanised steel wire braid to protect against mechanical damages
  • with inner sheath

Item Details

Part no.
12292
Item description
SY-JB transparent 4 G 4 mm²
AWG (approx.)
12
Outer Ø mm (approx.)
15.7
Cu factor per km
154.0
Weight kg/km (approx.)
428.0
Copper base in EUR / 100 kg
150
CPR class
Eca
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892036248
Customs tariff number
85444995

Technical Data

PVC control and connection cable in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range flexible -15°C to +80°C
fixed -40°C to +80°C
Nominal voltage 0.5 - 2.5 mm²: AC U0/U 300/500 V
4 - 150 mm²: AC U0/U 450/750 V
Test voltage core/core 4000 V
Test voltage core/screen 2000 V
Minimum bending radius flexible 20x Outer-Ø
fixed 6x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: Special-PVC
      • Core identification acc. to JB/OB colour code, colour coded
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer (JB),
      • X = without protective conductor (OB)
      • Cores stranded in layers with optimal lay lengths
      • Inner sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
      • Steel wire braid, galvanised
      • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
      • Sheath colour: transparent
      • Length marking: in metres

Properties

      • largely resistant to: oil,
      • for details, see "Technical Information"
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
      • certifications and approvals:
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
      • please note "cleanroom qualification" in your order

Application

      • Used as a connection and control cable for flexible applications involving medium mechanical stress with free movement, without tensile stress and without forced motion control in dry rooms, however, not suitable for outdoor use in machine tools, plant construction and in data processing technology. Due to the dense braiding, the cable is well protected against mechanical damage. The galvanisation of the braid prevents corrosion and guarantees improved solderability of the braid.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible