STS-F PG 21 SZ 30, 28 TL 7 Part no. 90101

Item Details

Part no.
90101
Item description
STS-F PG 21 SZ 30, 28 TL 7
Thread type
Cable thickness from / to mm
3.0 - 8.0
Cable width from / to mm
9.0 - 20.0
Thread length mm
7.0
Spanner size mm
30,28
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892369124
Customs tariff number
74122000

Technical Data

Nickel plated brass flat cable gland
Temperature range -40°C to +100°C
Protection class IP 54

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic elastomers (TPE)
      • Thrust rings: Galvanised steel
      • Thrust washers: Galvanised steel

Notes

      • Protection classification IP 65 with an additional O-ring on the external thread.
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

      • Machine and plant construction
      • Robotics
      • Automation technology
      • Vehicle construction and shipbuilding
      • Railway technology
      • Installation technology
      • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible