RADOX® TENUIS-TW 600V MM black 6 x 0,75 mm² Part no. 11005948
  • Halogen-free (LS0H)

Item Details

Part no.
11005948
Item description
RADOX® TENUIS-TW 600V MM black 6 x 0,75 mm²
OEM Part no.
12568050
Outer Ø mm (approx.)
6.75
Weight kg/km (approx.)
872.0
Cu-weight kg/km
43.2
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892297151
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible