![RADOX® TENUIS-TW 600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11005941_PF_1520x1160.jpg)
![RADOX® TENUIS-TW 600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11005941_PF_1520x1160.jpg)
RADOX® TENUIS-TW 600V M green-yellow 1 G 4 mm²
Part no. 11005926
Item Details RADOX® TENUIS-TW 600V M green-yellow 1 G 4 mm²
- Part no.
- 11005926
- Item description
- RADOX® TENUIS-TW 600V M green-yellow 1 G 4 mm²
- OEM Part no.
- 12581487
- Outer Ø mm (approx.)
- 3.35
- Weight kg/km (approx.)
- 40.7
- Cu-weight kg/km
- 38.4
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- no
- EAN / GTIN
- 4060892296710
- Customs tariff number
- 85444995
Technical Data RADOX® TENUIS-TW 600V M green-yellow 1 G 4 mm²
All technical data can be found in the data sheet in the Downloads section |