RADOX® GKW-LW 600V MM S black 7 x 2 x 0,25 mm² Part no. 11006456
  • Halogen-free (LS0H)

Item Details

Part no.
11006456
Item description
RADOX® GKW-LW 600V MM S black 7 x 2 x 0,25 mm²
OEM Part no.
12566694
Outer Ø mm (approx.)
7.8
Weight kg/km (approx.)
92.0
Cu-weight kg/km
48.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892293085
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible