RADOX® EN 50306-4 3P 300V MM S black 6 x 1,5 mm² Part no. 34641
  • Halogen-free (LS0H)

Item Details

Part no.
34641
Item description
RADOX® EN 50306-4 3P 300V MM S black 6 x 1,5 mm²
OEM Part no.
12586054
Outer Ø mm (approx.)
8.9
Weight kg/km (approx.)
168.0
Cu-weight kg/km
109.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892295317
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible