RADOX® EN 50306-4 1P 300V MM black 3 x 1,5 mm²
Part no. 11006530
Item Details RADOX® EN 50306-4 1P 300V MM black 3 x 1,5 mm²
- Part no.
- 11006530
- Item description
- RADOX® EN 50306-4 1P 300V MM black 3 x 1,5 mm²
- OEM Part no.
- 84135145
- Outer Ø mm (approx.)
- 6.3
- Weight kg/km (approx.)
- 77.2
- Cu factor per km
- 43.2
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892293979
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-4 1P 300V MM black 3 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details RADOX® EN 50306-4 1P 300V MM black 3 x 1,5 mm²
Cable Structure
-
- Sheath colour: black