![RADOX® EN 50306-2 300V MM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006660_PF_1520x1160.jpg)
![RADOX® EN 50306-2 300V MM S](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11006660_PF_1520x1160.jpg)
RADOX® EN 50306-2 300V MM S black 1 x 1,5 mm²
Part no. 11006669
Item Details RADOX® EN 50306-2 300V MM S black 1 x 1,5 mm²
- Part no.
- 11006669
- Item description
- RADOX® EN 50306-2 300V MM S black 1 x 1,5 mm²
- OEM Part no.
- 84111019
- Outer Ø mm (approx.)
- 3.3
- Weight kg/km (approx.)
- 27.0
- Cu-weight kg/km
- 21.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892295911
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-2 300V MM S black 1 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |