![RADOX® EN 50306-2 300V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34624_PF_1520x1160.jpg)
![RADOX® EN 50306-2 300V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34624_PF_1520x1160.jpg)
RADOX® EN 50306-2 300V M white 1 x 0,75 mm²
Part no. 35316
Item Details RADOX® EN 50306-2 300V M white 1 x 0,75 mm²
- Part no.
- 35316
- Item description
- RADOX® EN 50306-2 300V M white 1 x 0,75 mm²
- OEM Part no.
- 12586001
- Outer Ø mm (approx.)
- 1.6
- Weight kg/km (approx.)
- 8.7
- Cu-weight kg/km
- 7.2
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- no
- EAN / GTIN
- 4060892293511
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-2 300V M white 1 x 0,75 mm²
All technical data can be found in the data sheet in the Downloads section |