RADOX® EN 50306-2 300V M white 1 x 1 mm²
Part no. 34625
Item Details RADOX® EN 50306-2 300V M white 1 x 1 mm²
- Part no.
- 34625
- Item description
- RADOX® EN 50306-2 300V M white 1 x 1 mm²
- OEM Part no.
- 12586003
- Outer Ø mm (approx.)
- 1.8
- Weight kg/km (approx.)
- 10.9
- Cu factor per km
- 9.6
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 1000
- Individual quantities available
- no
- EAN / GTIN
- 4060892293481
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50306-2 300V M white 1 x 1 mm²
All technical data can be found in the data sheet in the Downloads section |