![RADOX® EN 50264-3-1 600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34599_PF_1520x1160.jpg)
![RADOX® EN 50264-3-1 600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34599_PF_1520x1160.jpg)
RADOX® EN 50264-3-1 600V M black 1 x 2,5 mm²
Part no. 34601
Item Details RADOX® EN 50264-3-1 600V M black 1 x 2,5 mm²
- Part no.
- 34601
- Item description
- RADOX® EN 50264-3-1 600V M black 1 x 2,5 mm²
- OEM Part no.
- 85096347
- Outer Ø mm (approx.)
- 3.4
- Weight kg/km (approx.)
- 31.4
- Cu-weight kg/km
- 24.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- 500, 1500
- Individual quantities available
- no
- EAN / GTIN
- 4060892294082
- Customs tariff number
- 85444995
Technical Data RADOX® EN 50264-3-1 600V M black 1 x 2,5 mm²
All technical data can be found in the data sheet in the Downloads section |