![RADOX® 9 GKW-AX 3600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34734_PF_1520x1160.jpg)
![RADOX® 9 GKW-AX 3600V M](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34734_PF_1520x1160.jpg)
RADOX® 9 GKW-AX 3600V M black 1 x 120 mm²
Part no. 34998
Item Details RADOX® 9 GKW-AX 3600V M black 1 x 120 mm²
- Part no.
- 34998
- Item description
- RADOX® 9 GKW-AX 3600V M black 1 x 120 mm²
- OEM Part no.
- 12545522
- Outer Ø mm (approx.)
- 21
- Weight kg/km (approx.)
- 1290.0
- Cu-weight kg/km
- 1152.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892289279
- Customs tariff number
- 85446010
Technical Data RADOX® 9 GKW-AX 3600V M black 1 x 120 mm²
All technical data can be found in the data sheet in the Downloads section |