RADOX® 9 GKW-AX 3600V M black 1 x 95 mm² Part no. 34488
  • Halogen-free (LS0H)

Item Details

Part no.
34488
Item description
RADOX® 9 GKW-AX 3600V M black 1 x 95 mm²
OEM Part no.
12547264
Outer Ø mm (approx.)
18.7
Weight kg/km (approx.)
1024.0
Cu-weight kg/km
912.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892289200
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible