RADOX® 4 GKW-AX 1800V M black 1 x 35 mm² Part no. 34466
  • Halogen-free (LS0H)

Item Details

Part no.
34466
Item description
RADOX® 4 GKW-AX 1800V M black 1 x 35 mm²
OEM Part no.
12545530
Outer Ø mm (approx.)
11.7
Weight kg/km (approx.)
406.0
Cu-weight kg/km
336.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892288500
Customs tariff number
85446010

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible