RADOX® 3 GKW 600V XM black 2 x 0,75 mm² Part no. 11006137
  • Halogen-free (LS0H)

Item Details

Part no.
11006137
Item description
RADOX® 3 GKW 600V XM black 2 x 0,75 mm²
OEM Part no.
12561181
Outer Ø mm (approx.)
6.4
Weight kg/km (approx.)
59.9
Cu-weight kg/km
14.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892287626
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible