RADOX® 3 GKW 600V green-yellow 1 G 2,5 mm² Part no. 34416
  • Halogen-free (LS0H)

Item Details

Part no.
34416
Item description
RADOX® 3 GKW 600V green-yellow 1 G 2,5 mm²
OEM Part no.
12553873
Outer Ø mm (approx.)
3.3
Weight kg/km (approx.)
30.5
Cu-weight kg/km
24.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 1500
Individual quantities available
no
EAN / GTIN
4060892287176
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible