RADOX® 3 GKW 600V green-yellow 1 G 1,5 mm² Part no. 34415
  • Halogen-free (LS0H)

Item Details

Part no.
34415
Item description
RADOX® 3 GKW 600V green-yellow 1 G 1,5 mm²
OEM Part no.
12553871
Outer Ø mm (approx.)
2.7
Weight kg/km (approx.)
19.3
Cu-weight kg/km
14.4
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
500, 2500
Individual quantities available
no
EAN / GTIN
4060892287169
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible