RADOX® 3 GKW 600V grey 1 x 10 mm² Part no. 34406
  • Halogen-free (LS0H)

Item Details

Part no.
34406
Item description
RADOX® 3 GKW 600V grey 1 x 10 mm²
OEM Part no.
12545153
Outer Ø mm (approx.)
5.85
Weight kg/km (approx.)
113.0
Cu-weight kg/km
96.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892287077
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible