RADOX® 3 GKW 600V grey 1 x 400 mm² Part no. 11006086
  • Halogen-free (LS0H)

Item Details

Part no.
11006086
Item description
RADOX® 3 GKW 600V grey 1 x 400 mm²
OEM Part no.
12557104
Outer Ø mm (approx.)
31.9
Weight kg/km (approx.)
3756.0
Cu-weight kg/km
3840.0
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892287374
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible