![RADOX® 3 GKW 600V](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34657_PF_1520x1160.jpg)
![RADOX® 3 GKW 600V](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M34657_PF_1520x1160.jpg)
RADOX® 3 GKW 600V green-yellow 1 G 120 mm²
Part no. 11006083
Item Details RADOX® 3 GKW 600V green-yellow 1 G 120 mm²
- Part no.
- 11006083
- Item description
- RADOX® 3 GKW 600V green-yellow 1 G 120 mm²
- OEM Part no.
- 12553891
- Outer Ø mm (approx.)
- 17.9
- Weight kg/km (approx.)
- 1140.0
- Cu-weight kg/km
- 1152.0
- Copper base in EUR / 100 kg
- 0
- Metres per Packaging Unit
- -
- Individual quantities available
- yes
- EAN / GTIN
- 4060892287343
- Customs tariff number
- 85444995
Technical Data RADOX® 3 GKW 600V green-yellow 1 G 120 mm²
All technical data can be found in the data sheet in the Downloads section |