RADOX® 3 GKW 300V MM S FR RW black 6 x 0,75 mm² Part no. 11006481
  • Halogen-free (LS0H)

Item Details

Part no.
11006481
Item description
RADOX® 3 GKW 300V MM S FR RW black 6 x 0,75 mm²
OEM Part no.
12568276
Outer Ø mm (approx.)
9
Weight kg/km (approx.)
139.0
Cu factor per km
71.6
Copper base in EUR / 100 kg
0
Metres per Packaging Unit
-
Individual quantities available
yes
EAN / GTIN
4060892293368
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

      • Sheath colour: black

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible